Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1262919 | Model Code N/A 0030 R 003 BN4HC | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262920 | Model Code N/A 0030 R 005 BN4HC | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262921 | Model Code N/A 0030 R 010 BN4HC | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263440 | Model Code N/A 0030 R 010 BN4HC /-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2061365 | Model Code N/A 0030 R 010 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2082338 | Model Code N/A 0030 R 010 P/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1262922 | Model Code N/A 0030 R 020 BN4HC | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2062257 | Model Code N/A 0030 R 020 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2062256 | Model Code N/A 0030 R 025 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 309136 | Model Code N/A 0030 R 050 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2067894 | Model Code N/A 0030 R 074 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2062460 | Model Code N/A 0030 R 074 W/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2066602 | Model Code N/A 0030 R 149 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.4 in35 mm | Length N/A 4.2 in106 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1268326 | Model Code N/A 0060 R 003 ECON2 | Absolute Filter Rating N/A 3 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262931 | Model Code N/A 0060 R 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263475 | Model Code N/A 0060 R 003 ON /-B6 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1262939 | Model Code N/A 0060 R 003 ON /-KB | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A | Core Products |
| 1262932 | Model Code N/A 0060 R 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263476 | Model Code N/A 0060 R 005 ON /-B6 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1262933 | Model Code N/A 0060 R 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263477 | Model Code N/A 0060 R 010 ON /-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1262941 | Model Code N/A 0060 R 010 ON /-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A | Core Products |
| 1260438 | Model Code N/A 0060 R 010 P | Absolute Filter Rating N/A | Media Type N/A P=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.7 in44 mm | Length N/A 4.1 in103 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2065627 | Model Code N/A 0060 R 010 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262934 | Model Code N/A 0060 R 020 ON | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |