Part Number |
Model Code Description |
Size |
Filter Rating |
Thread Size |
Outside Diameter |
Height |
Media Type |
Seal |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 2058771 | Model Code Description N/A 0160MA040AM | Size N/A 0160 | Filter Rating N/A 40 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 5 in126 mm | Height N/A 6.5 in166 mm | Media Type N/A AM=Aquamicron | Seal N/A Nitrile Rubber (NBR) | Core Products |
| 2059436 | Model Code Description N/A 0160MA010BN | Size N/A 0160 | Filter Rating N/A 10 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 5 in126 mm | Height N/A 6.5 in166 mm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Nitrile Rubber (NBR) | Core Products |
| 2058116 | Model Code Description N/A 0160MA010P | Size N/A 0160 | Filter Rating N/A 10 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 5 in126 mm | Height N/A 6.5 in166 mm | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Core Products |
| 2059437 | Model Code Description N/A 0160MA020BN | Size N/A 0160 | Filter Rating N/A 20 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 5 in126 mm | Height N/A 6.5 in166 mm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Nitrile Rubber (NBR) | Core Products |
| 2058063 | Model Code Description N/A 0160MA025P | Size N/A 0160 | Filter Rating N/A 25 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 5 in126 mm | Height N/A 6.5 in166 mm | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Core Products |
| 2098267 | Model Code Description N/A 0180 MA 003 BN4HC /-SFREE | Size N/A 0180 | Filter Rating N/A 3 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 5 in126 mm | Height N/A 11 in279 mm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Core Products |
| 2098268 | Model Code Description N/A 0180 MA 005 BN4HC /-SFREE | Size N/A 0180 | Filter Rating N/A 5 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 5 in126 mm | Height N/A 11 in279 mm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Core Products |
| 2098269 | Model Code Description N/A 0180 MA 010 BN4HC /-SFREE | Size N/A 0180 | Filter Rating N/A 10 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 5 in126 mm | Height N/A 11 in279 mm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Core Products |
| 2098270 | Model Code Description N/A 0180 MA 020 BN4HC /-SFREE | Size N/A 0180 | Filter Rating N/A 20 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 5 in126 mm | Height N/A 11 in279 mm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Core Products |
| 2059438 | Model Code Description N/A 0180MA003BN | Size N/A 0180 | Filter Rating N/A 3 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 5 in126 mm | Height N/A 11 in279 mm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Nitrile Rubber (NBR) | Core Products |
| 2057912 | Model Code Description N/A 0180MA003P | Size N/A 0180 | Filter Rating N/A 3 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 5 in126 mm | Height N/A 11 in279 mm | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Core Products |
| 2059439 | Model Code Description N/A 0180MA005BN | Size N/A 0180 | Filter Rating N/A 5 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 5 in126 mm | Height N/A 11 in279 mm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Nitrile Rubber (NBR) | Core Products |
| 2061732 | Model Code Description N/A 0180MA040AM | Size N/A 0180 | Filter Rating N/A 40 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 5 in126 mm | Height N/A 11 in279 mm | Media Type N/A AM=Aquamicron | Seal N/A Nitrile Rubber (NBR) | Core Products |
| 2059440 | Model Code Description N/A 0180MA010BN | Size N/A 0180 | Filter Rating N/A 10 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 5 in126 mm | Height N/A 11 in279 mm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Nitrile Rubber (NBR) | Core Products |
| 2058121 | Model Code Description N/A 0180MA010P | Size N/A 0180 | Filter Rating N/A 10 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 5 in126 mm | Height N/A 11 in279 mm | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Core Products |
| 2059441 | Model Code Description N/A 0180MA020BN | Size N/A 0180 | Filter Rating N/A 20 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 5 in126 mm | Height N/A 11 in279 mm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Nitrile Rubber (NBR) | Core Products |
| 2057913 | Model Code Description N/A 0180MA025P | Size N/A 0180 | Filter Rating N/A 25 µm | Thread Size N/A 1.5 in.-16 | Outside Diameter N/A 5 in126 mm | Height N/A 11 in279 mm | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Core Products |