| 
                                    
                                            
                                        301265                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        DFBH/HC240QE5A1.0 
                                                    
                                    
                                 | 
                                
                                    
                                        Flow                                                    
 N/A                                                        63 gpm240 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Operating Pressure [Max]                                                    
 N/A                                                        315 bar4568 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Filter Rating                                                    
 N/A                                                        5 µm
                                                    
                                    
                                 | 
                                
                                    
                                        Bypass Valve                                                    
 N/A                                                        Non-Bypass 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile rubber (NBR) (standard) 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        311457                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        DF60QEXXA1.0 
                                                    
                                    
                                 | 
                                
                                    
                                        Flow                                                    
 N/A                                                        16 gpm60 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Operating Pressure [Max]                                                    
 N/A                                                        315 bar4568 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Filter Rating                                                    N/A
                                    
                                 | 
                                
                                    
                                        Bypass Valve                                                    
 N/A                                                        Non-Bypass 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile rubber (NBR) (standard) 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        312161                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        DF110QEXXA1.0 
                                                    
                                    
                                 | 
                                
                                    
                                        Flow                                                    
 N/A                                                        29 gpm110 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Operating Pressure [Max]                                                    
 N/A                                                        315 bar4568 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Filter Rating                                                    N/A
                                    
                                 | 
                                
                                    
                                        Bypass Valve                                                    
 N/A                                                        Non-Bypass 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile rubber (NBR) (standard) 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        312922                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        DF30QEXXA1.0 
                                                    
                                    
                                 | 
                                
                                    
                                        Flow                                                    
 N/A                                                        8 gpm30 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Operating Pressure [Max]                                                    
 N/A                                                        315 bar4568 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Filter Rating                                                    N/A
                                    
                                 | 
                                
                                    
                                        Bypass Valve                                                    
 N/A                                                        Non-Bypass 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile rubber (NBR) (standard) 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        314388                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        DF ON 110QE10B1.0/B6 
                                                    
                                    
                                 | 
                                
                                    
                                        Flow                                                    
 N/A                                                        29 gpm110 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Operating Pressure [Max]                                                    
 N/A                                                        315 bar4568 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Filter Rating                                                    
 N/A                                                        10 µm
                                                    
                                    
                                 | 
                                
                                    
                                        Bypass Valve                                                    
 N/A                                                        B6 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile rubber (NBR) (standard) 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        314967                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        DF110QEXXA1.0/B6 
                                                    
                                    
                                 | 
                                
                                    
                                        Flow                                                    
 N/A                                                        29 gpm110 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Operating Pressure [Max]                                                    
 N/A                                                        315 bar4568 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Filter Rating                                                    N/A
                                    
                                 | 
                                
                                    
                                        Bypass Valve                                                    
 N/A                                                        B6 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile rubber (NBR) (standard) 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        316215                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        DF ON 280QE10A1.0/-B6 
                                                    
                                    
                                 | 
                                
                                    
                                        Flow                                                    
 N/A                                                        74 gpm280 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Operating Pressure [Max]                                                    
 N/A                                                        315 bar4568 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Filter Rating                                                    
 N/A                                                        10 µm
                                                    
                                    
                                 | 
                                
                                    
                                        Bypass Valve                                                    
 N/A                                                        Non-Bypass 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile rubber (NBR) (standard) 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        319571                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        DFBH/HC110QE10D1.0/L24 
                                                    
                                    
                                 | 
                                
                                    
                                        Flow                                                    
 N/A                                                        29 gpm110 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Operating Pressure [Max]                                                    
 N/A                                                        315 bar4568 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Filter Rating                                                    
 N/A                                                        10 µm
                                                    
                                    
                                 | 
                                
                                    
                                        Bypass Valve                                                    
 N/A                                                        Non-Bypass 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile rubber (NBR) (standard) 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        319814                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        DF ON 60QE10A1.0/B6 
                                                    
                                    
                                 | 
                                
                                    
                                        Flow                                                    
 N/A                                                        16 gpm60 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Operating Pressure [Max]                                                    
 N/A                                                        315 bar4568 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Filter Rating                                                    
 N/A                                                        10 µm
                                                    
                                    
                                 | 
                                
                                    
                                        Bypass Valve                                                    
 N/A                                                        B6 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile rubber (NBR) (standard) 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        1250434                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        DFBH/HC240QE5D1.0/-L24 
                                                    
                                    
                                 | 
                                
                                    
                                        Flow                                                    
 N/A                                                        63 gpm240 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Operating Pressure [Max]                                                    
 N/A                                                        315 bar4568 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Filter Rating                                                    
 N/A                                                        5 µm
                                                    
                                    
                                 | 
                                
                                    
                                        Bypass Valve                                                    
 N/A                                                        Non-Bypass 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile rubber (NBR) (standard) 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        1251049                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        DFBH/HC280QE10D1.0/L24 
                                                    
                                    
                                 | 
                                
                                    
                                        Flow                                                    
 N/A                                                        74 gpm280 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Operating Pressure [Max]                                                    
 N/A                                                        315 bar4568 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Filter Rating                                                    
 N/A                                                        10 µm
                                                    
                                    
                                 | 
                                
                                    
                                        Bypass Valve                                                    
 N/A                                                        Non-Bypass 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile rubber (NBR) (standard) 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        1252353                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        DF ON 140QE10C1.0/-B6 
                                                    
                                    
                                 | 
                                
                                    
                                        Flow                                                    
 N/A                                                        37 gpm140 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Operating Pressure [Max]                                                    
 N/A                                                        315 bar4568 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Filter Rating                                                    
 N/A                                                        10 µm
                                                    
                                    
                                 | 
                                
                                    
                                        Bypass Valve                                                    
 N/A                                                        B6 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile rubber (NBR) (standard) 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        1253397                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        DF ON 110QE5A1.1/B6 
                                                    
                                    
                                 | 
                                
                                    
                                        Flow                                                    
 N/A                                                        29 gpm110 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Operating Pressure [Max]                                                    
 N/A                                                        315 bar4568 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Filter Rating                                                    
 N/A                                                        5 µm
                                                    
                                    
                                 | 
                                
                                    
                                        Bypass Valve                                                    
 N/A                                                        B6 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile rubber (NBR) (standard) 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        1253456                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        DF BH/HC 500QE5D1.0/-L24 
                                                    
                                    
                                 | 
                                
                                    
                                        Flow                                                    
 N/A                                                        132 gpm500 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Operating Pressure [Max]                                                    
 N/A                                                        315 bar4568 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Filter Rating                                                    
 N/A                                                        5 µm
                                                    
                                    
                                 | 
                                
                                    
                                        Bypass Valve                                                    
 N/A                                                        Non-Bypass 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile rubber (NBR) (standard) 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        1267110                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        DFBH/HC660QE10D1.0/-V-L24 
                                                    
                                    
                                 | 
                                
                                    
                                        Flow                                                    
 N/A                                                        100 gpm378 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Operating Pressure [Max]                                                    
 N/A                                                        315 bar4568 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Filter Rating                                                    
 N/A                                                        10 µm
                                                    
                                    
                                 | 
                                
                                    
                                        Bypass Valve                                                    
 N/A                                                        Non-Bypass 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Fluorocarbon elastomer (FKM) 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        1267656                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        DFBH/HC660QE3D1.0/L110 
                                                    
                                    
                                 | 
                                
                                    
                                        Flow                                                    
 N/A                                                        100 gpm378 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Operating Pressure [Max]                                                    
 N/A                                                        315 bar4568 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Filter Rating                                                    
 N/A                                                        3 µm
                                                    
                                    
                                 | 
                                
                                    
                                        Bypass Valve                                                    
 N/A                                                        Non-Bypass 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile rubber (NBR) (standard) 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        1267764                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        DFBH/HC660QE10A1.0/-B6 
                                                    
                                    
                                 | 
                                
                                    
                                        Flow                                                    
 N/A                                                        100 gpm378 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Operating Pressure [Max]                                                    
 N/A                                                        315 bar4568 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Filter Rating                                                    
 N/A                                                        10 µm
                                                    
                                    
                                 | 
                                
                                    
                                        Bypass Valve                                                    
 N/A                                                        B6 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile rubber (NBR) (standard) 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        1268470                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        DF ON 160QE10B1.0/B6 
                                                    
                                    
                                 | 
                                
                                    
                                        Flow                                                    
 N/A                                                        42 gpm160 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Operating Pressure [Max]                                                    
 N/A                                                        315 bar4568 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Filter Rating                                                    
 N/A                                                        10 µm
                                                    
                                    
                                 | 
                                
                                    
                                        Bypass Valve                                                    
 N/A                                                        B6 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile rubber (NBR) (standard) 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        1270364                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        DF ON 330QE10C1.0/-B6 
                                                    
                                    
                                 | 
                                
                                    
                                        Flow                                                    
 N/A                                                        87 gpm330 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Operating Pressure [Max]                                                    
 N/A                                                        315 bar4568 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Filter Rating                                                    
 N/A                                                        10 µm
                                                    
                                    
                                 | 
                                
                                    
                                        Bypass Valve                                                    
 N/A                                                        B6 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile rubber (NBR) (standard) 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        1271877                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        DFBH/HC660QE10C1.0 
                                                    
                                    
                                 | 
                                
                                    
                                        Flow                                                    
 N/A                                                        100 gpm378 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Operating Pressure [Max]                                                    
 N/A                                                        315 bar4568 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Filter Rating                                                    
 N/A                                                        10 µm
                                                    
                                    
                                 | 
                                
                                    
                                        Bypass Valve                                                    
 N/A                                                        Non-Bypass 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile rubber (NBR) (standard) 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        1275444                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        DFBH/HC240QE3B1.0 
                                                    
                                    
                                 | 
                                
                                    
                                        Flow                                                    
 N/A                                                        63 gpm240 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Operating Pressure [Max]                                                    
 N/A                                                        315 bar4568 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Filter Rating                                                    
 N/A                                                        3 µm
                                                    
                                    
                                 | 
                                
                                    
                                        Bypass Valve                                                    
 N/A                                                        Non-Bypass 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile rubber (NBR) (standard) 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        1276429                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        DFBH/HC240QE10A1.0/-V 
                                                    
                                    
                                 | 
                                
                                    
                                        Flow                                                    
 N/A                                                        63 gpm240 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Operating Pressure [Max]                                                    
 N/A                                                        315 bar4568 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Filter Rating                                                    
 N/A                                                        10 µm
                                                    
                                    
                                 | 
                                
                                    
                                        Bypass Valve                                                    
 N/A                                                        Non-Bypass 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Fluorocarbon elastomer (FKM) 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        1277167                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        DFBH/HC160QE10D1.0/V-L24 
                                                    
                                    
                                 | 
                                
                                    
                                        Flow                                                    
 N/A                                                        42 gpm160 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Operating Pressure [Max]                                                    
 N/A                                                        315 bar4568 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Filter Rating                                                    
 N/A                                                        10 µm
                                                    
                                    
                                 | 
                                
                                    
                                        Bypass Valve                                                    
 N/A                                                        Non-Bypass 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Fluorocarbon elastomer (FKM) 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        1277334                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        DF ON 60QE5C1.0/B6 
                                                    
                                    
                                 | 
                                
                                    
                                        Flow                                                    
 N/A                                                        16 gpm60 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Operating Pressure [Max]                                                    
 N/A                                                        315 bar4568 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Filter Rating                                                    
 N/A                                                        5 µm
                                                    
                                    
                                 | 
                                
                                    
                                        Bypass Valve                                                    
 N/A                                                        B6 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile rubber (NBR) (standard) 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        1283029                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        DF ON 330QE10B1.0/B6 
                                                    
                                    
                                 | 
                                
                                    
                                        Flow                                                    
 N/A                                                        87 gpm330 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Operating Pressure [Max]                                                    
 N/A                                                        315 bar4568 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Filter Rating                                                    
 N/A                                                        10 µm
                                                    
                                    
                                 | 
                                
                                    
                                        Bypass Valve                                                    
 N/A                                                        B6 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Nitrile rubber (NBR) (standard) 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 |