|
1265943
|
Model Code Description
N/A NFD10410DAPXXA2.0
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1267500
|
Model Code Description
N/A NFD ON 2610DAP10D1.1/L110
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1281019
|
Model Code Description
N/A NFDBN/HC1310DAP20C2.1
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1288287
|
Model Code Description
N/A NFD ON 1310DAP20D2.1/-L24
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1308186
|
Model Code Description
N/A NFD ON 2640DAP3LZ2.0/-SFREE-BO-LED-A5B6
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2074743
|
Model Code Description
N/A NFD ON 2610VAP10LE1.1/L110
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2077159
|
Model Code Description
N/A NFD ON 2610DAP10D1.1/L24
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2077168
|
Model Code Description
N/A NFD ON 10410DAP10D2.0/L110
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2077367
|
Model Code Description
N/A NFD ON 10410DAP3D2.0/L110
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2077636
|
Model Code Description
N/A NFD ON 1310DAP10D1.1/B6-L110
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2081988
|
Model Code Description
N/A NFDBN/HC2653DAP5A1.0/16A-KB
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2081991
|
Model Code Description
N/A NFDBN/HC5253DAP5A2.0/16E-KB
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2085001
|
Model Code Description
N/A NFD ON 2610DAP10D1.1/B6L110
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2085490
|
Model Code Description
N/A NFDCR1310DAP25B2.1/A-V
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 25 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2085499
|
Model Code Description
N/A NFDCR1310VAP25B1.1/A-V
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 25 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2085731
|
Model Code Description
N/A NFDBN/HC5214DAP10BM2.X/B-B6
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2085942
|
Model Code Description
N/A NFDBN/HC2606DAP12D2.0/16A-L110
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 12 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2085960
|
Model Code Description
N/A NFDBN/HC2614DAP10LZ2.0/-A
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2088000
|
Model Code Description
N/A NFD ON 2610DAP10A2.1/A
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2088119
|
Model Code Description
N/A NFD ON 2610DAP10LE2.1/-C-B6
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2088426
|
Model Code Description
N/A NFD ON 2610DAP10LZ2.1/-A-B6
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2089052
|
Model Code Description
N/A NFD ON 1310DAP3D2.1/B6-L24
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2089550
|
Model Code Description
N/A NFD ON 2610DAP10D1.1/B6L24
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2089551
|
Model Code Description
N/A NFD ON 2610DAP3D1.1/B6L24
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2090518
|
Model Code Description
N/A NFD2653DAPXXA1.0/16A-KB
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|