|
303382
|
Model Code Description
N/A RFD330DALXXA1.1/16V (2" SAE/2" NPT)
|
Flow
N/A 87 gpm330 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
308601
|
Model Code Description
N/A RFD330DAGXXA1.0/0 (G 2")
|
Flow
N/A 87 gpm330 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
311699
|
Model Code Description
N/A RFD950DAOXXA1.1/16(4" SAE/3 1/2" SAE)
|
Flow
N/A 251 gpm950 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
311718
|
Model Code Description
N/A RFD950DAOXXA1.1(SAE DN 102/SAE DN 89)
|
Flow
N/A 251 gpm950 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
311802
|
Model Code Description
N/A RFD330DALXXA1.1/16 (2" SAE/2" NPT)
|
Flow
N/A 87 gpm330 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
312006
|
Model Code Description
N/A RFD660DANXXA1.1 (SAE DN 76/G 3")
|
Flow
N/A 174 gpm660 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
312288
|
Model Code Description
N/A RFD1300DAPXXA1.1 (SAE DN 102)
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
312431
|
Model Code Description
N/A RFD330DALXXA1.0 (SAE DN 51/G 2")
|
Flow
N/A 87 gpm330 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
314402
|
Model Code Description
N/A RFD660DANXXA1.1/16 (3" SAE/3" NPT)
|
Flow
N/A 174 gpm660 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
317646
|
Model Code Description
N/A RFD660DANXXA1.1/16V (3" SAE/3" NPT)
|
Flow
N/A 174 gpm660 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
318593
|
Model Code Description
N/A RFD950DAOXXA1.1/16V(4" SAE/3 1/2" SAE)
|
Flow
N/A 251 gpm950 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1251681
|
Model Code Description
N/A RFD ON 950DAP3A1.1
|
Flow
N/A 251 gpm950 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1251794
|
Model Code Description
N/A RFD1300DAPXXA1.1/V (SAE DN 102)
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1253414
|
Model Code Description
N/A RFD330DALXXA1.0/-V (SAE DN 51/G 2")
|
Flow
N/A 87 gpm330 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1261891
|
Model Code Description
N/A RFD ON 660DAN10D1.1/-V-L24
|
Flow
N/A 174 gpm660 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1263960
|
Model Code Description
N/A RFD950DAOXXA1.1/V (SAE DN 102/SAE DN 89)
|
Flow
N/A 251 gpm950 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1271112
|
Model Code Description
N/A RFD60DACXXA1.0 (G 3/4")
|
Flow
N/A 15 gpm60 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1271113
|
Model Code Description
N/A RFD110DACXXA1.0 (G 3/4")
|
Flow
N/A 29 gpm110 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1271114
|
Model Code Description
N/A RFD160DADXXA1.0 (G 1"/G 1 1/4")
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1271115
|
Model Code Description
N/A RFD240DADXXA1.0/0 (G 1"/G 1 1/4")
|
Flow
N/A 63 gpm240 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1272466
|
Model Code Description
N/A RFD110DACXXA1.0/12 (SAE-12)
|
Flow
N/A 29 gpm110 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1272938
|
Model Code Description
N/A RFD60DACXXA1.0/12 (SAE-12)
|
Flow
N/A 15 gpm60 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1272955
|
Model Code Description
N/A RFD ON 240DAD3A1.0
|
Flow
N/A 63 gpm240 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1273987
|
Model Code Description
N/A RFD ON 60 DAC 10 C 1.0
|
Flow
N/A 15 gpm60 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1274536
|
Model Code Description
N/A RFD ON 240DAD5D1.0/-L24
|
Flow
N/A 63 gpm240 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|