|
308959
|
Model Code Description
N/A RFL1301DPXXA1.0 (SAE DN 102)
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
309487
|
Model Code Description
N/A RFL661DNXXA1.0 (SAE DN 76)
|
Flow
N/A 174 gpm660 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
311438
|
Model Code Description
N/A RFL951DPXXA1.0 (SAE DN 102)
|
Flow
N/A 251 gpm950 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
313429
|
Model Code Description
N/A RFL851DNXXA1.0 (SAE DN 76)
|
Flow
N/A 225 gpm850 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
319146
|
Model Code Description
N/A RFL ON 851DN10D1.0/-L24
|
Flow
N/A 225 gpm850 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1261821
|
Model Code Description
N/A RFL661DNXXA1.0/V (SAE DN 76)
|
Flow
N/A 174 gpm660 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1263917
|
Model Code Description
N/A RFL851DNXXA1.0/V (SAE DN 76)
|
Flow
N/A 225 gpm850 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1263918
|
Model Code Description
N/A RFL951DPXXA1.0/V (SAE DN 102)
|
Flow
N/A 251 gpm950 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1263919
|
Model Code Description
N/A RFL1301DPXXA1.0/V (SAE DN 102)
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1265972
|
Model Code Description
N/A RFL1300B5XXA1.1/150
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1270483
|
Model Code Description
N/A RFL ON 661DN3D1.0/-L24-30C
|
Flow
N/A 174 gpm660 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1276045
|
Model Code Description
N/A RFL ON 1300CM20D1.0/-L24
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1278581
|
Model Code Description
N/A RFL 1300 C 5 XX A 1.0 /-150
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
1302533
|
Model Code Description
N/A RFL ON 1300 C Q 20 C 1.0
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2063003
|
Model Code Description
N/A RFL ON 851DN10D1.0/L110
|
Flow
N/A 225 gpm850 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2064555
|
Model Code Description
N/A RFL ON 1301DP10D1.0/L110
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2064811
|
Model Code Description
N/A RFL ON 1301DP20BM1.0/B1
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B1
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2064896
|
Model Code Description
N/A RFL ON 1301DP5C1.0/V
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2067322
|
Model Code Description
N/A RFL ON 1301DP10BM1.0/KB
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2067972
|
Model Code Description
N/A RFL ON 1301DP3D1.0/L24
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2070688
|
Model Code Description
N/A RFL ON 1301DP3D1.0/L110
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2072517
|
Model Code Description
N/A RFLW/HC1301DP25A1.0/V
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 25 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2074408
|
Model Code Description
N/A RFL ON 1301DP20D1.0/KB-L110
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2077397
|
Model Code Description
N/A RFL ON 1301DP20BM1.0
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2083769
|
Model Code Description
N/A RFL ON 1301DP5D1.0/L24
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|