|
2057042
|
Model Code Description
N/A NFHD ON 2600EAP3A1.1/16-39
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2057046
|
Model Code Description
N/A NFHD ON 2600EAP10C1.1/16-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2061743
|
Model Code Description
N/A NFHD ON 7800EAP10D1.1/16V-L110-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2061745
|
Model Code Description
N/A NFHDW/HC2600EAP25D1.1/16V-L110-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 25 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2062755
|
Model Code Description
N/A NFHD ON 2600EAP10D1.1/16L110-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2063138
|
Model Code Description
N/A NFHD ON 1300EAP10D1.1/16L24-33
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2063986
|
Model Code Description
N/A NFHD ON 2600EAP20D1.1/16V-L110-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2063993
|
Model Code Description
N/A NFHD ON 7800EAP5D1.1/16L220-39
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2064294
|
Model Code Description
N/A NFHD ON 2600EAP20D1.1/16L110-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2064449
|
Model Code Description
N/A NFHD ON 1300EAP20BM1.1/16-33
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2064861
|
Model Code Description
N/A NFHD2600EAPXXA1.1/16-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2064981
|
Model Code Description
N/A NFHD ON 1300EAP5A1.1/16-33
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2064982
|
Model Code Description
N/A NFHD ON 1300EAP10A1.1/16-33
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2065415
|
Model Code Description
N/A NFHD ON 2600EAP5D1.1/16L110-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2065416
|
Model Code Description
N/A NFHD ON 1300EAP5D1.1/16L110-33
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2065465
|
Model Code Description
N/A NFHD ON 1300EAP10D1.1/16L110-33
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2065578
|
Model Code Description
N/A NFHD2600EAPXXA1.1/16V-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2066088
|
Model Code Description
N/A NFHD ON 2600EAP10D1.1/16L24-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2067656
|
Model Code Description
N/A NFHD ON 1300EAP20C1.1/16-33
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2067770
|
Model Code Description
N/A NFHDW/HC2600EAP25BM1.1/16V-B1-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 25 µm
|
Bypass Valve
N/A B1
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2067810
|
Model Code Description
N/A NFHDW/HC2600EAP25BM1.1/16V-KB-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 25 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2067903
|
Model Code Description
N/A NFHD ON 20800EAP10A1.1/16-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2067904
|
Model Code Description
N/A NFHD ON 23400EAP10A1.1/16-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2067979
|
Model Code Description
N/A NFHD ON 2600EAP10A1.1/16-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|
|
2068297
|
Model Code Description
N/A NFHD ON 1300EAP20D1.1/16L110-33
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Core Products
|