The new Fluid Analysis Test Kits are intended to provide oil analysis and condition monitoring tool designed to monitor:
• Fluid properties, or the condition of the oil and the additives
• Fluid contaminat
Oil samples can provide insight into the fluid and machine condition at a given point in time. Proper sampling is important in the process of taking bottle samples. The sample taken needs to be representative of the fluid in the system as it is only a small sample of the total oil volume present. Proper sampling of system is dependent upon the following factors:
• Sampling point location
• Sampling equipment used to take the sample
• Sampling method
• Frequency of sampling
• Recent maintenance completed on the system
                            Part Number | 
                        
                            Model Code Description | 
                        
                            Type | 
                        
                            Core Products | 
                                                        
|---|---|---|---|
| 2702060 | N/A Kit Premium Oil Analysis-10 Pack | Type N/A Hydraulic Fluid | Core Products | 
| 2095151 | N/A Kit Oil Analysis with Photomicrograph-10 Pack | Type N/A Hydraulic Fluid | Core Products | 
| 2702057 | N/A Kit - H2O Glycol Analysis -10 Pack | Type N/A Water Glycol | Core Products | 
| 2702594 | N/A KIT Wear+Gravimetric Solids Carton-Oil-10 Pack | Type N/A Hydraulic Fluid | Core Products | 
| 2703453 | N/A Test Package for MPC and Ruler | Type N/A Hydraulic Fluid | Core Products | 
| 2086847 | N/A FAS Series Oil Analysis Set | Type N/A Hydraulic Fluid and Water Glycol | Core Products |