Part Number | 
                        
                            Model Code Description | 
                        
                            Flow | 
                        
                            Cracking Pressure | 
                        
                            Filter Rating | 
                        
                            Width | 
                        
                            Core Products | 
                                                        
|---|---|---|---|---|---|---|
| 2208500 | N/A GHPFG03VS24VMR | Flow N/A 100 gpm380 L/min | Cracking Pressure N/A 2.8 bar40 psi | Filter Rating N/A 3 µm | Width N/A 6.73 in171 mm | Core Products | 
| 2210402 | N/A GHPFG10VS24VMR | Flow N/A 100 gpm380 L/min | Cracking Pressure N/A 2.8 bar40 psi | Filter Rating N/A 10 µm | Width N/A 6.73 in171 mm | Core Products |