26 - 50 of 81 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Absolute Filter Rating (µm)

Element Media

Seal

Outside Diameter (in)

Outside Diameter (mm)

Length (in)

Length (mm)

Stat-Free

No Yes

Collapse Rating (bar)

10 10 20

Part Number

Model Code

Absolute Filter Rating

Media Type

Seal

Outside Diameter

Length

Core Products

N/A 6.03.04 D 10 BN4 /-EPR S0103H N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Ethylene propylene rubber (EPR) N/A 3.7 in94 mm N/A 4 in102 mm
N/A 6.03.04 D 10 BN4 /-V N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 3.7 in94 mm N/A 4 in102 mm
N/A 6.03.04 D 20 BN4 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 3.7 in94 mm N/A 4 in102 mm
N/A 6.03.04 D 20 BN4 /-V N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 3.7 in94 mm N/A 4 in102 mm
N/A 6.03.08 D 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 3.7 in94 mm N/A 7.9 in200 mm
N/A 6.03.08 D 03 BN4 /-V N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 3.7 in94 mm N/A 7.9 in200 mm
N/A 6.03.08 D 05 BN4 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 3.7 in94 mm N/A 7.9 in200 mm
N/A 6.03.08 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 3.7 in94 mm N/A 7.9 in200 mm
N/A 6.03.08 D 10 BN4 /-V N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 3.7 in94 mm N/A 7.9 in200 mm
N/A 6.03.08 D 20 BN4 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 3.7 in94 mm N/A 7.9 in200 mm
N/A 6.03.08 D 20 BN4 /-EPR-SO103H N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Ethylene propylene rubber (EPR) N/A 3.7 in94 mm N/A 7.9 in200 mm
N/A 6.03.08 D 20 BN4 /-V N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 3.7 in94 mm N/A 7.9 in200 mm
N/A 6.03.12 D 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 3.7 in94 mm N/A 12.7 in322 mm
N/A 6.03.12 D 03 BN4 /-V N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 3.7 in94 mm N/A 12.7 in322 mm
N/A 6.03.12 D 05 BN4 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 3.7 in94 mm N/A 12.7 in322 mm
N/A 6.03.12 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 3.7 in94 mm N/A 12.7 in322 mm
N/A 6.03.12 D 10 BN4 /-V N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 3.7 in94 mm N/A 12.7 in322 mm
N/A 6.03.12 D 20 BN4 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 3.7 in94 mm N/A 12.7 in322 mm
N/A 6.03.12 D 20 BN4 /-V N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 3.7 in94 mm N/A 12.7 in322 mm
N/A 6.04.12 D 125 W N/A N/A W=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 5 in126 mm N/A 11.4 in289 mm
N/A 6.04.12 D 74 W N/A N/A W=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 5 in126 mm N/A 11.4 in289 mm
N/A 6.05.08 R 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 5 in126 mm N/A 7.9 in200 mm
N/A 6.05.12 R 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 5 in126 mm N/A 114 in290 mm
N/A 6.05.19 R 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 5 in126 mm N/A 18.9 in480 mm
N/A 6.05.19 R 03 ECO/N N/A 3 µm N/A ECO/N=ECOmicron N/A Nitrile Rubber (NBR) N/A 5 in126 mm N/A 18.9 in481 mm
26 - 50 of 81 | Results Per Page | View | Unit of Measure
1 2 3 4