51 - 75 of 81 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Absolute Filter Rating (µm)

Element Media

Seal

Outside Diameter (in)

Outside Diameter (mm)

Length (in)

Length (mm)

Stat-Free

No Yes

Collapse Rating (bar)

10 10 20

Part Number

Model Code

Absolute Filter Rating

Media Type

Seal

Outside Diameter

Length

Core Products

N/A 6.05.19 R 05 BN4 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 5 in126 mm N/A 18.9 in480 mm
N/A 6.05.19 R 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 5 in126 mm N/A 18.9 in480 mm
N/A 6.05.19 R 10 ECO/N N/A 10 µm N/A ECO/N=ECOmicron N/A Nitrile Rubber (NBR) N/A 5 in126 mm N/A 18.9 in480 mm
N/A 6.10.10 R 010 BN N/A 10 µm N/A BN/HC=Betamicron® Low Capacity N/A Nitrile Rubber (NBR) N/A 4.2 in106 mm N/A 10.2 in260 mm
N/A 6.10.10 R 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 4.2 in106 mm N/A 10.2 in260 mm
N/A 6.10.10 R 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 4.2 in106 mm N/A 10.2 in260 mm
N/A 6.10.10 R 20 BN4 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 4.2 in106 mm N/A 10.2 in260 mm
N/A 6.10.18 R 05 BN4 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 4.2 in106 mm N/A 18.3 in465 mm
N/A 6.10.18 R 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 4.2 in106 mm N/A 18.3 in465 mm
N/A 6.11.06 R 05 BN4 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.8 in72 mm N/A 7.9 in200 mm
N/A 6.12.07 R 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.8 in72 mm N/A 7.9 in200 mm
N/A 6.12.07 R 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.8 in72 mm N/A 7.9 in200 mm
N/A 6.12.07 R 20 BN4 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.8 in72 mm N/A 7.9 in200 mm
N/A 6.15.21 R 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 8 in202 mm N/A 21.5 in545 mm
N/A 6.15.21 R 10 BN4 /-SFREE N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 8 in202 mm N/A 21.5 in545 mm
N/A 6.15.21 R 20 BN4 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 8 in202 mm N/A 21.5 in545 mm
N/A 6.16.04 D 10 P N/A N/A P=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A N/A
N/A 6.16.04 R 20 BN4 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A N/A
N/A 6.17.42 R 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 8 in203 mm N/A 43 in1090 mm
N/A 6.18.12 D 125 W N/A N/A W=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 4.2 in106 mm N/A 7.5 in190 mm
N/A 6.19.07 R 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 4.2 in106 mm N/A 7.5 in190 mm
N/A 6.19.07 R 20 BN4 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 4.2 in106 mm N/A 7.5 in190 mm
N/A 6.22.32 R 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 8 in202 mm N/A 32.5 in825 mm
N/A 6.01.06 D 05 BN4 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.2 in55.88 mm N/A 4.8 in122 mm
N/A 6.10.18 R 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 3.9 in99.06 mm N/A 18.5 in469.9 mm
51 - 75 of 81 | Results Per Page | View | Unit of Measure
1 2 3 4