Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal |
Outside Diameter |
Length |
Core Products |
---|---|---|---|---|---|---|---|
1297734 | Model Code N/A 6.10.18 R 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.9 in99.06 mm | Length N/A 18.5 in469.9 mm | Core Products |
1302011 | Model Code N/A 6.13.13 R 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.8 in25.4 mm | Length N/A 12.8 in324.5 mm | Core Products |
1326466 | Model Code N/A 6.14.04 R 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.1 in51.9 mm | Length N/A 4.7 in120.2 mm | Core Products |
1302014 | Model Code N/A 6.19.07 R 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.2 in106 mm | Length N/A 7.9 in200 mm | Core Products |
1305755 | Model Code N/A 6.19.07 R 20 BN4 | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.2 in106 mm | Length N/A 7.9 in200 mm | Core Products |
1302872 | Model Code N/A 6.22.32 R 10 BN4 /-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 8 in202 mm | Length N/A 32.5 in202 mm | Core Products |