Early warning pressure devices protect the hydraulic circuit from contamination, alerting the operator that the filter element is near capacity and must be changed. The clogging indicator is typically set to trip at 1-bar (14 psid) below the filter bypass setting, to allow the operator sufficient time for element change-out. Available in visual, combo electrical/visual, as well as an extensive list of other options and certifications. A comprehensive offering of clogging indicators ensures that any application can be accommodated.
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Trip Pressure / Range (bar)

1 1.5 2 2.5 5

Trip Pressure / Range (psi)

15 22 29 36 72

Part Number

Model Code Description

Type of Indication

Trip Pressure / Range

Operating Pressure [Max]

Thread

Medium

Max. Torque

Core Products

N/A VMF1.5B.1 N/A Visual, Red Pin N/A 1 bar15 psi N/A 102 psi7 bar N/A G 1/8 N/A Mineral Oil or Water Based Fluids N/A 11 lb·ft15 N·m
N/A VMF2.5B.1 N/A Visual, Red Pin N/A 2.5 bar36 psi N/A 102 psi7 bar N/A G 1/8 N/A Mineral Oil or Water Based Fluids N/A 11 lb·ft15 N·m
N/A VMF2B.1 N/A Visual, Red Pin N/A 2 bar29 psi N/A 102 psi7 bar N/A G 1/8 N/A Mineral Oil or Water Based Fluids N/A 11 lb·ft15 N·m
N/A VMF2B.1/-V N/A Visual, Red Pin N/A 2 bar29 psi N/A 102 psi7 bar N/A G 1/8 N/A Mineral Oil or Water Based Fluids N/A 11 lb·ft15 N·m
N/A VMF5B.1 N/A Visual, Red Pin N/A 5 bar72 psi N/A 102 psi7 bar N/A G 1/8 N/A Mineral Oil or Water Based Fluids N/A 11 lb·ft15 N·m
N/A VR 2 B.1 /-Z-2GC N/A Visual, Red Pin N/A 2 bar29 psi N/A 102 psi7 bar N/A G 1/2 N/A Mineral Oil or Water Based Fluids N/A 11 lb·ft15 N·m
N/A VR1.5B.1 N/A Visual, Red Pin N/A 1.5 bar22 psi N/A 102 psi7 bar N/A G 1/2 N/A Mineral Oil or Water Based Fluids N/A 11 lb·ft15 N·m
N/A VR2.5B.1 N/A Visual, Red Pin N/A 2.5 bar36 psi N/A 102 psi7 bar N/A G 1/2 N/A Mineral Oil or Water Based Fluids N/A 11 lb·ft15 N·m
N/A VR2B.1 N/A Visual, Red Pin N/A 2 bar29 psi N/A 102 psi7 bar N/A G 1/2 N/A Mineral Oil or Water Based Fluids N/A 11 lb·ft15 N·m
N/A VR2B.1/V N/A Visual, Red Pin N/A 2 bar29 psi N/A 102 psi7 bar N/A G 1/2 N/A Mineral Oil or Water Based Fluids N/A 11 lb·ft15 N·m
N/A VR5B.1 N/A Visual, Red Pin N/A 5 bar72 psi N/A 102 psi7 bar N/A G 1/2 N/A Mineral Oil or Water Based Fluids N/A 11 lb·ft15 N·m
N/A VR5B.1/V N/A Visual, Red Pin N/A 5 bar72 psi N/A 102 psi7 bar N/A G 1/2 N/A Mineral Oil or Water Based Fluids N/A 11 lb·ft15 N·m
N/A VR2B.1/-DOMED COVER N/A Visual, Red Pin N/A 2 bar29 psi N/A 102 psi7 bar N/A G 1/2 N/A Mineral Oil or Water Based Fluids N/A 11 lb·ft15 N·m
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1