1 - 25 of 48 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Bypass Valve

Seal Material

Core Products

N/A RFL4000CWXXA1.X N/A 1050 gpm4000 L/min N/A 16 bar230 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL6500CVXX A 1.0 N/A 1700 gpm6500 L/min N/A 16 bar230 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL ON 4020C7-20C1.0/-KB-150 N/A 1050 gpm4000 L/min N/A 16 bar230 psi N/A 20 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A RFL ON 7800CX10D1.0/L24 N/A 2050 gpm7800 L/min N/A 16 bar230 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL ON 7800CV20B+D1.0 /-L24 N/A 2050 gpm7800 L/min N/A 16 bar230 psi N/A 20 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLP/HC7820CW10A1.0/-B6 N/A 2050 gpm7800 L/min N/A 16 bar230 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A RFL4000CWXXA1.0/V-DH N/A 1050 gpm4000 L/min N/A 16 bar230 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL ON 7820CX20D1.0/L24KB-DH N/A 2050 gpm7800 L/min N/A 16 bar230 psi N/A 20 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A RFL ON 2520CV10D1.0/L24DH N/A 650 gpm2500 L/min N/A 16 bar230 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL7820C7XXA1.0/-150-DH N/A 2050 gpm7800 L/min N/A 16 bar230 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLMM5220CW15D1.0 /KB-DH-L24 N/A 1400 gpm5200 L/min N/A 16 bar230 psi N/A 15 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A RFL ON 5220B9-10C1.0/-DH-150 N/A 1400 gpm5200 L/min N/A 10 bar150 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL7820B8XXA1.0/-150-DH N/A 2050 gpm7800 L/min N/A 10 bar150 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL 1320 C 4 XX A 1.0 /-150 N/A 350 gpm1300 L/min N/A 16 bar230 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL ON 4000C8-10C1.0/150-DH N/A 1050 gpm4000 L/min N/A 16 bar230 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL4020C7XXA1.0/-300 N/A 1050 gpm4000 L/min N/A 16 bar230 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL ON 4020CV10B1.0/-DH N/A 1050 gpm4000 L/min N/A 16 bar230 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL ON 2500C7-20BM1.0/150 N/A 650 gpm2500 L/min N/A 16 bar230 psi N/A 20 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL ON 4020C5-20C1.0/-B6-DH-150 N/A 1050 gpm4000 L/min N/A 16 bar230 psi N/A 20 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A RFL ON 5220C9-10D1.0/150V-L110 N/A 1400 gpm5200 L/min N/A 16 bar230 psi N/A 10 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFL ON 5220CR10D1.0/V-L24 N/A 1400 gpm5200 L/min N/A 16 bar230 psi N/A 10 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFL ON 4000C8-10D1.0/L24-B6-300 N/A 1050 gpm4000 L/min N/A 16 bar230 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A RFL ON 2520C510D1.0/-L24-150 N/A 650 gpm2500 L/min N/A 16 bar230 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFL ON 4000 C 8 10 D 1.0/-V-24-B6-300 N/A 1050 gpm4000 L/min N/A 16 bar230 psi N/A 10 µm N/A B6 N/A Fluorocarbon elastomer (FKM)
N/A RFL ON 7800FD10D3.1 N/A 2050 gpm7800 L/min N/A 16 bar230 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
1 - 25 of 48 | Results Per Page | View | Unit of Measure
1 2