Part Number | 
                        
                            Model Code Description | 
                        
                            Options | 
                        
                            End Type | 
                        
                            End Size | 
                        
                            Nominal Flow Ratings | 
                        
                            Core Products | 
                                                        
|---|---|---|---|---|---|---|
| 2078485 | N/A HTMS HB 1.00"/SAE-24 100 | N/A Standard (No Bypass) | N/A Hose Barb | N/A 1.00 in. | N/A 8 gpm | |
| 2078489 | N/A HTMS HB 1.00"/SAE-24 100 RV3 | N/A 3 psi Bypass Valve | N/A Hose Barb | N/A 1.00 in. | N/A 8 gpm | |
| 2084486 | N/A HTMS HB 1.25"/SAE-24 100 | N/A Standard (No Bypass) | N/A Hose Barb | N/A 1.25 in. | N/A 12 gpm | |
| 2078486 | N/A HTMS HB 1.25"/SAE-32 100 | N/A Standard (No Bypass) | N/A Hose Barb | N/A 1.25 in. | N/A 14 gpm | |
| 2078490 | N/A HTMS HB 1.25"/SAE-32 100 RV3 | N/A 3 psi Bypass Valve | N/A Hose Barb | N/A 1.25 in. | N/A 14 gpm | |
| 2094980 | N/A HTMS HB 1.50"/SAE-32 100 | N/A Standard (No Bypass) | N/A Hose Barb | N/A 1.50 in. | N/A 20 gpm | |
| 2078487 | N/A HTMS HB 1.50"/SAE-48 100 | N/A Standard (No Bypass) | N/A Hose Barb | N/A 1.50 in. | N/A 21 gpm | |
| 2078491 | N/A HTMS HB 1.50"/SAE-48 100 RV3 | N/A 3 psi Bypass Valve | N/A Hose Barb | N/A 1.50 in. | N/A 21 gpm | |
| 2093299 | N/A HTMS HB 2.00"/SAE-40 100 | N/A Standard (No Bypass) | N/A Hose Barb | N/A 2.00 in. | N/A 30 gpm | |
| 2078488 | N/A HTMS HB 2.00"/SAE-48 100 | N/A Standard (No Bypass) | N/A Hose Barb | N/A 2.00 in. | N/A 40 gpm | |
| 2078492 | N/A HTMS HB 2.00"/SAE-48 100 RV3 | N/A 3 psi Bypass Valve | N/A Hose Barb | N/A 2.00 in. | N/A 40 gpm | |
| 2097790 | N/A HTMS HB 2.50"/SAE-48 100 | N/A Standard (No Bypass) | N/A Hose Barb | N/A 2.50 in. | N/A 50 gpm | |
| 2078463 | N/A HTMS NPT 1 1/4 100 | N/A Standard (No Bypass) | N/A NPT | N/A 1 1/4 in. | N/A 25 gpm | |
| 2078469 | N/A HTMS NPT 1 1/4 100 RV5 | N/A 5 psi Bypass Valve | N/A NPT | N/A 1 1/4 in. | N/A 25 gpm | |
| 2078462 | N/A HTMS NPT 1 100 | N/A Standard (No Bypass) | N/A NPT | N/A 1 in. | N/A 15 gpm | |
| 2078468 | N/A HTMS NPT 1 100 RV5 | N/A 5 psi Bypass Valve | N/A NPT | N/A 1 in. | N/A 15 gpm | |
| 2078460 | N/A HTMS NPT 1/2 100 | N/A Standard (No Bypass) | N/A NPT | N/A 1/2 in. | N/A 5 gpm | |
| 2078466 | N/A HTMS NPT 1/2 100 RV5 | N/A 5 psi Bypass Valve | N/A NPT | N/A 1/2 in. | N/A 5 gpm | |
| 2078464 | N/A HTMS NPT 2 100 | N/A Standard (No Bypass) | N/A NPT | N/A 2 in. | N/A 50 gpm | |
| 2078470 | N/A HTMS NPT 2 100 RV5 | N/A 5 psi Bypass Valve | N/A NPT | N/A 2 in. | N/A 50 gpm | |
| 2078465 | N/A HTMS NPT 3 100 | N/A Standard (No Bypass) | N/A NPT | N/A 3 in. | N/A 100 gpm | |
| 2078471 | N/A HTMS NPT 3 100 RV5 | N/A 5 psi Bypass Valve | N/A NPT | N/A 3 in. | N/A 100 gpm | |
| 2078461 | N/A HTMS NPT 3/4 100 | N/A Standard (No Bypass) | N/A NPT | N/A 3/4 in. | N/A 10 gpm | |
| 2078467 | N/A HTMS NPT 3/4 100 RV5 | N/A 5 psi Bypass Valve | N/A NPT | N/A 3/4 in. | N/A 10 gpm | |
| 2078480 | N/A HTMS NPTM 2 100 | N/A Standard (No Bypass) | N/A NPTM | N/A 2 in. | N/A 50 gpm |